background-waves

R3968FC24N

Product Status| Not for New Designsi

R3968FC24N

| Series: Distributed Gate Capsule Type
info

Littelfuse is recognised as the Worldwide leader in distributed gate technology. These devices are available with blocking voltages to 4.5kV and average currents in excess of 5kA, with tq ratings from 10µs. The unique distributed gate design and lifetime control features give these devices both high di/dt capability and fast, low recovery turn-off, while maintaining a low on-state voltage drop. Ideally suited to applications including: induction power supplies, high frequency inverters/converters, UPS and pulse power.


For additional technical details, please contact support .

PropertyValue
VDRM (V)
2400
VRRM (V)
2400
ITAV @ Tk=55 °C (A)
4001
ITSM 10ms Half Sine Wave (A)
66000
I2t [Thy] (A2s)
21.78 x 10⁶
Tq (µs)
100
Qrr (µC)
2600
Package Type
W15
V0 (V)
1.453
rS (mΩ)
0.125
RthJK 180 °C Sine Wave (K/W)
0.0065

R3968FC24N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
R3968FC24N

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.