Distributed Gate Capsule Type

R5145FA45W

  • Electrical Characteristics
    • Catalog # R5145FA45W
    • Repetitive Peak Off-State Voltage (VDRM) (V) 4500
    • Max Repetitive Reverse Voltage (VRRM) (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 5145
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 66000
    • I2t [Thyristor] (A2s) 21.78 x 10⁶
    • Tq (μs) 300
    • Reverse Recovery Charge (µC) 12000
    • Package Type W118
    • Threshold Voltage (V) 1.659
    • Slope Resistance (mOhm) 0.107
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0045
    • Sample Request No
    • Partner ECAD Models R5145FA45W