Fast Turn Off Capsule Type

P0295WC12E

  • Electrical Characteristics
    • Catalog # P0295WC12E
    • VRRM-VDRM (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 295
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 2700
    • I2t [Thyristor] (A2s) 36.5 x 10³
    • Tq (μs) 25
    • Reverse Recovery Charge (µC) 50
    • Package Type W8
    • Threshold Voltage (V) 1.6
    • Slope Resistance (mOhm) 1.23
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.095
    • Sample Request No
    • Partner ECAD Models P0295WC12E