Fast Turn Off Capsule Type

P0366WC04B

  • Electrical Characteristics
    • Catalog # P0366WC04B
    • VRRM-VDRM (V) 400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 366
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 4700
    • I2t [Thyristor] (A2s) 110 x 10³
    • Tq (μs) 12
    • Reverse Recovery Charge (µC) 25
    • Package Type W8
    • Threshold Voltage (V) 1.4
    • Slope Resistance (mOhm) 0.67
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.095
    • Sample Request No
    • Partner ECAD Models P0366WC04B