Fast Turn Off Capsule Type

P0389WC08C

  • Electrical Characteristics
    • Catalog # P0389WC08C
    • VRRM-VDRM (V) 800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 389
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 5000
    • I2t [Thyristor] (A2s) 125 x 10³
    • Tq (μs) 15
    • Reverse Recovery Charge (µC) 30
    • Package Type W8
    • Threshold Voltage (V) 1.05
    • Slope Resistance (mOhm) 0.88
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.095
    • Sample Request No
    • Partner ECAD Models P0389WC08C