Fast Turn Off Capsule Type

P0838LC08C

  • Electrical Characteristics
    • Catalog # P0838LC08C
    • VRRM-VDRM (V) 800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1110
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 12300
    • I2t [Thyristor] (A2s) 750 x 10³
    • Tq (μs) 15
    • Reverse Recovery Charge (µC) 160
    • Package Type W10
    • Threshold Voltage (V) 1.2
    • Slope Resistance (mOhm) 0.28
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.032
    • Sample Request No