Fast Turn Off Capsule Type

P0848YC04B

  • Electrical Characteristics
    • Catalog # P0848YC04B
    • VRRM-VDRM (V) 400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 848
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 8750
    • I2t [Thyristor] (A2s) 383 x 10³
    • Tq (μs) 12
    • Reverse Recovery Charge (µC) 200
    • Package Type W58
    • Threshold Voltage (V) 1.01
    • Slope Resistance (mOhm) 0.305
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.05
    • Sample Request No
    • Partner ECAD Models P0848YC04B