Fast Turn Off Capsule Type

P1007LC12D

  • Electrical Characteristics
    • Catalog # P1007LC12D
    • VRRM-VDRM (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1007
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 9500
    • I2t [Thyristor] (A2s) 451 x 10³
    • Tq (μs) 20
    • Reverse Recovery Charge (µC) 400
    • Package Type W10
    • Threshold Voltage (V) 1.509
    • Slope Resistance (mOhm) 0.265
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.032
    • Sample Request No
    • Partner ECAD Models P1007LC12D