Fast Turn Off Stud Type

P0128SH10D

  • Electrical Characteristics
    • Catalog # P0128SH10D
    • VRRM-VDRM (V) 1000
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 128
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 1700
    • I2t [Thyristor] (A2s) 19 x 10³
    • Tq (μs) 20
    • Reverse Recovery Charge (µC) 50
    • Package Type W17
    • Threshold Voltage (V) 1.6
    • Slope Resistance (mOhm) 2.49
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.23
    • Sample Request No