Fast Turn Off Stud Type

P0311SC12E

  • Electrical Characteristics
    • Catalog # P0311SC12E
    • VRRM-VDRM (V) 1200
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 311
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 3600
    • I2t [Thyristor] (A2s) 64.8 x 10³
    • Tq (μs) 25
    • Reverse Recovery Charge (µC) 55
    • Package Type W18
    • Threshold Voltage (V) 1.17
    • Slope Resistance (mOhm) 0.92
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.12
    • Sample Request No