Fast Turn Off Stud Type

P0431SC04B

  • Electrical Characteristics
    • Catalog # P0431SC04B
    • VRRM-VDRM (V) 400
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 431
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 6500
    • I2t [Thyristor] (A2s) 211 x 10³
    • Tq (μs) 12
    • Reverse Recovery Charge (µC) 190
    • Package Type W18
    • Threshold Voltage (V) 0.95
    • Slope Resistance (mOhm) 0.377
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.12
    • Sample Request No