Fast Turn Off Stud Type

R0472YC12FKER

  • Electrical Characteristics
    • Catalog # R0472YC12FKER
    • VRRM-VDRM (V) 1200
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 240
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 4000
    • I2t [Thyristor] (A2s) 80 x 10³
    • Tq (μs) 30
    • Reverse Recovery Charge (µC) 155
    • Package Type W115
    • Threshold Voltage (V) 1.648
    • Slope Resistance (mOhm) 1.125
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.1249
    • Sample Request No
    • Partner ECAD Models R0472YC12FKER