Pulse Power Capsule Type

Y200CKC250

  • Electrical Characteristics
    • Catalog # Y200CKC250
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2500
    • Max Repetitive Reverse Voltage (VRRM) (V) 2000
    • DC Voltage (V) 1500
    • Pulse Current (kA) 20
    • TJ Max (°C) 125
    • Package Type W34
    • di/dt (kA/µs) 5
    • Threshold Voltage (V) 1.216
    • Slope Resistance (mOhm) 2.196
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.065
    • Sample Request No
    • Partner ECAD Models Y200CKC250