Gate Turn Off Thyristor Capsule Type

G1000QC45B

  • Electrical Characteristics
    • Catalog # G1000QC45B
    • Repetitive Peak Off-State Voltage (VDRM) (V) 4500
    • Max Repetitive Reverse Voltage (VRRM) (V) 18
    • Peak Turn-off Current (A) 1000
    • Snubber Capacitor 1
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 443
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 6.5
    • I2t [Thyristor] (kA2s) 211 x 10³
    • TJ Max (°C) 125
    • Package Type W35
    • tgt (μs) 3
    • Turn-off Time (µs) 14
    • On-state Voltage Drop VT (V) 4
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.038
    • Sample Request No
    • Partner ECAD Models G1000QC45B