Gate Turn Off Thyristor Capsule Type

G2000HF450

  • Electrical Characteristics
    • Catalog # G2000HF450
    • Repetitive Peak Off-State Voltage (VDRM) (V) 4500
    • Max Repetitive Reverse Voltage (VRRM) (V) 18
    • Peak Turn-off Current (A) 2000
    • Snubber Capacitor 4
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 890
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 13.7
    • I2t [Thyristor] (kA2s) 938 x 10³
    • TJ Max (°C) 125
    • Package Type W85
    • tgt (μs) 4
    • Turn-off Time (µs) 25
    • On-state Voltage Drop VT (V) 3.5
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.022
    • Sample Request No
    • Partner ECAD Models G2000HF450