Gate Turn Off Thyristor Capsule Type

H1200NC25D

  • Electrical Characteristics
    • Catalog # H1200NC25D
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2500
    • Max Repetitive Reverse Voltage (VRRM) (V) 2000
    • Peak Turn-off Current (A) 1200
    • Snubber Capacitor 3
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 670
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 10.5
    • I2t [Thyristor] (kA2s) 550 x 10³
    • TJ Max (°C) 125
    • Package Type W36
    • tgt (μs) 3
    • Turn-off Time (µs) 12
    • On-state Voltage Drop VT (V) 3.3
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.027
    • Sample Request No
    • Partner ECAD Models H1200NC25D