Gate Turn Off Thyristor Capsule Type

S0500KC20Y

  • Electrical Characteristics
    • Catalog # S0500KC20Y
    • Repetitive Peak Off-State Voltage (VDRM) (V) 2000
    • Max Repetitive Reverse Voltage (VRRM) (V) 100
    • Peak Turn-off Current (A) 500
    • Snubber Capacitor 1
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 330
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 4
    • I2t [Thyristor] (kA2s) 80 x 10³
    • TJ Max (°C) 125
    • Package Type W34
    • tgt (μs) 3.5
    • Turn-off Time (µs) 10
    • On-state Voltage Drop VT (V) 2.5
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.065
    • Sample Request No
    • Partner ECAD Models S0500KC20Y