MVT Capsule Type

K0443LC600

  • Electrical Characteristics
    • Catalog # K0443LC600
    • VRRM-VDRM (V) 6000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 443
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 4800
    • I2t [Thyristor] (A2s) 115 x 10³
    • Tq (μs) 800
    • Reverse Recovery Charge (µC) 3100
    • TJ Max (°C) 125
    • Threshold Voltage (V) 1.568
    • Slope Resistance (mOhm) 2.428
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0388
    • Sample Request No
    • Partner ECAD Models K0443LC600