MVT Capsule Type

K0769NC650

  • Electrical Characteristics
    • Catalog # K0769NC650
    • VRRM-VDRM (V) 6500
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 769
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 8600
    • I2t [Thyristor] (A2s) 370 x 10³
    • Tq (μs) 900
    • Reverse Recovery Charge (µC) 3100
    • TJ Max (°C) 125
    • Threshold Voltage (V) 1.566
    • Slope Resistance (mOhm) 1.172
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0248
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0271
    • Sample Request No
    • Partner ECAD Models K0769NC650