MVT Capsule Type

K0890NC420

  • Electrical Characteristics
    • Catalog # K0890NC420
    • VRRM-VDRM (V) 4200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 890
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 10900
    • I2t [Thyristor] (A2s) 594 x 10³
    • Tq (μs) 350-550
    • Reverse Recovery Charge (µC) 4000
    • TJ Max (°C) 125
    • Package Type W11
    • Threshold Voltage (V) 1.516
    • Slope Resistance (mOhm) 0.8
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.027
    • Sample Request No
    • Partner ECAD Models K0890NC420