MVT Capsule Type

K1210MA480

  • Electrical Characteristics
    • Catalog # K1210MA480
    • VRRM-VDRM (V) 4800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1210
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 15300
    • I2t [Thyristor] (A2s) 1.17 x 10⁶
    • Tq (μs) 750-1050
    • Reverse Recovery Charge (µC) 3550
    • TJ Max (°C) 125
    • Package Type W77
    • Threshold Voltage (V) 1.477
    • Slope Resistance (mOhm) 0.797
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.015
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0174
    • Sample Request No
    • Partner ECAD Models K1210MA480