MVT Capsule Type

K1351VF600

  • Electrical Characteristics
    • Catalog # K1351VF600
    • VRRM-VDRM (V) 6000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1351
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 14300
    • I2t [Thyristor] (A2s) 1.02 x 10⁶
    • Tq (μs) 800
    • Reverse Recovery Charge (µC) 7200
    • TJ Max (°C) 125
    • Threshold Voltage (V) 1.41
    • Slope Resistance (mOhm) 0.6
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.013
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0145
    • Sample Request No
    • Partner ECAD Models K1351VF600