MVT Capsule Type

K1785HA450

  • Electrical Characteristics
    • Catalog # K1785HA450
    • VRRM-VDRM (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1785
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 26600
    • I2t [Thyristor] (A2s) 3.53 x 10⁶
    • Tq (μs) 1050-1350
    • Reverse Recovery Charge (µC) 5150
    • TJ Max (°C) 125
    • Package Type W79
    • Threshold Voltage (V) 1.373
    • Slope Resistance (mOhm) 0.536
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0105
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0113
    • Sample Request No