MVT Capsule Type

K1947ZD400

  • Electrical Characteristics
    • Catalog # K1947ZD400
    • VRRM-VDRM (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1947
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 25000
    • I2t [Thyristor] (A2s) 3.13 x 10⁶
    • Tq (μs) 600-700
    • Reverse Recovery Charge (µC) 8800
    • TJ Max (°C) 125
    • Package Type W46
    • Threshold Voltage (V) 1.221
    • Slope Resistance (mOhm) 0.425
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0119
    • Sample Request No
    • Partner ECAD Models K1947ZD400