MVT Capsule Type

K2085TE650

  • Electrical Characteristics
    • Catalog # K2085TE650
    • VRRM-VDRM (V) 6500
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2145
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 33000
    • I2t [Thyristor] (A2s) 5.45 x 10⁶
    • Tq (μs) 1450-1800
    • Reverse Recovery Charge (µC) 11000
    • TJ Max (°C) 125
    • Package Type W82
    • Threshold Voltage (V) 1.26
    • Slope Resistance (mOhm) 0.41
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0095
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0101
    • Sample Request No
    • Partner ECAD Models K2085TE650