MVT Capsule Type

K3745EA650

  • Electrical Characteristics
    • Catalog # K3745EA650
    • VRRM-VDRM (V) 6500
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3700
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 3700
    • I2t [Thyristor] (A2s) 8.82 x 10⁶
    • Tq (μs) 1350-1650
    • Reverse Recovery Charge (µC) 12500
    • TJ Max (°C) 125
    • Package Type W107
    • Threshold Voltage (V) 1.32
    • Slope Resistance (mOhm) 0.27
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.00515
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.00538
    • Sample Request No
    • Partner ECAD Models K3745EA650