MVT Capsule Type

K5453EA360

  • Electrical Characteristics
    • Catalog # K5453EA360
    • VRRM-VDRM (V) 3600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 5453
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 67500
    • I2t [Thyristor] (A2s) 22.8 x 10⁶
    • Tq (μs) 300
    • Reverse Recovery Charge (µC) 8200
    • TJ Max (°C) 125
    • Threshold Voltage (V) 1.074
    • Slope Resistance (mOhm) 0.111
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.00515
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.00538
    • Sample Request No
    • Partner ECAD Models K5453EA360