Phase Control Discrete Thyristors

PCT - Capsule Type

Phase Control Thyristors

VRRM-VDRM (V):
200, 400, 600, 800, 1000, 1200, 1400, 1600, 1800, 2000 more

ITAV @ Tk=55 ℃ (A):
616, 634, 646, 882, 910, 1010, 1052, 1132, 1159, 1174 more

ITSM 10ms Half Sine Wave (A):
5250, 5700, 7000, 7700, 9200, 12100, 13200, 14300, 14500, 15000 more

Series Details

PCT - Industrial B

Phase Control Thyristors

IT(RMS) (A):
925, 1400, 1580, 1720, 2260, 2431, 3460, 3615

VDRM (V):
1200, 1400, 1600, 1800, 2000, 2200, 2400, 2500

VRRM (V):
1200, 1400, 1600, 1800, 2000, 2200, 2400, 2500

Series Details

PCT - Stud Type

Phase Control Thyristors

VRRM-VDRM (V):
400, 800, 1200, 1600

ITAV @ Tc=55 ℃ (A):
180, 335, 416

ITSM 10ms Half Sine Wave (A):
2450, 4650, 6000

Series Details