PCT Capsule Type

N0465WN160

  • Electrical Characteristics
    • Catalog # N0465WN160
    • VRRM-VDRM (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 465
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 4500
    • I2t [Thyristor] (A2s) 101 x 10³
    • TJ Max (°C) 125
    • Package Type W90
    • Threshold Voltage (V) 0.9
    • Slope Resistance (mOhm) 0.85
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.08
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0912
    • Status Active
    • Sample Request No
    • Partner ECAD Models N0465WN160