PCT Capsule Type

N0634LC420

  • Electrical Characteristics
    • Catalog # N0634LC420
    • VRRM-VDRM (V) 4200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 634
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 7000
    • I2t [Thyristor] (A2s) 245 x 10³
    • TJ Max (°C) 125
    • Package Type W10
    • Threshold Voltage (V) 1.1
    • Slope Resistance (mOhm) 1.5
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.032
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0393
    • Sample Request No
    • Partner ECAD Models N0634LC420