PCT Capsule Type

N0795YN140

  • Electrical Characteristics
    • Catalog # N0795YN140
    • VRRM-VDRM (V) 1400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 795
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 9450
    • I2t [Thyristor] (A2s) 444 x 10³
    • TJ Max (°C) 125
    • Package Type W91
    • Threshold Voltage (V) 0.95
    • Slope Resistance (mOhm) 0.45
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.048
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0494
    • Status Active
    • Sample Request No
    • Partner ECAD Models N0795YN140