PCT Capsule Type

N1351VF400

  • Electrical Characteristics
    • Catalog # N1351VF400
    • VRRM-VDRM (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1351
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 17500
    • I2t [Thyristor] (A2s) 1.53 x 10⁶
    • TJ Max (°C) 125
    • Package Type W62
    • Threshold Voltage (V) 1.2
    • Slope Resistance (mOhm) 0.553
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.017
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0206
    • Sample Request No