PCT Capsule Type

N1449QL220

  • Electrical Characteristics
    • Catalog # N1449QL220
    • VRRM-VDRM (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1410
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 17300
    • I2t [Thyristor] (A2s) 1.50 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP6
    • Threshold Voltage (V) 1.06
    • Slope Resistance (mOhm) 0.317
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.023
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0272
    • Sample Request No
    • Partner ECAD Models N1449QL220