PCT Capsule Type

N1581QL180

  • Electrical Characteristics
    • Catalog # N1581QL180
    • VRRM-VDRM (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1535
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 19100
    • I2t [Thyristor] (A2s) 1.82 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP6
    • Threshold Voltage (V) 1.022
    • Slope Resistance (mOhm) 0.253
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.023
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.027
    • Sample Request No
    • Partner ECAD Models N1581QL180