PCT Capsule Type

N1661VF300

  • Electrical Characteristics
    • Catalog # N1661VF300
    • VRRM-VDRM (V) 3000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1661
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 23000
    • I2t [Thyristor] (A2s) 2.65 x 10⁶
    • TJ Max (°C) 125
    • Package Type W62
    • Threshold Voltage (V) 1.04
    • Slope Resistance (mOhm) 0.35
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.017
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0206
    • Sample Request No
    • Partner ECAD Models N1661VF300