PCT Capsule Type

N1718NC200

  • Electrical Characteristics
    • Catalog # N1718NC200
    • VRRM-VDRM (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1718
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 27200
    • I2t [Thyristor] (A2s) 3.70 x 10⁶
    • TJ Max (°C) 125
    • Package Type W11
    • Threshold Voltage (V) 0.979
    • Slope Resistance (mOhm) 0.169
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0271
    • Sample Request No
    • Partner ECAD Models N1718NC200