PCT Capsule Type

N1725MC360

  • Electrical Characteristics
    • Catalog # N1725MC360
    • VRRM-VDRM (V) 3600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1725
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 20000
    • I2t [Thyristor] (A2s) 2.00 x 10⁶
    • TJ Max (°C) 125
    • Package Type W70
    • Threshold Voltage (V) 1.022
    • Slope Resistance (mOhm) 0.396
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.015
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0165
    • Sample Request No
    • Partner ECAD Models N1725MC360