PCT Capsule Type

N2083QK120

  • Electrical Characteristics
    • Catalog # N2083QK120
    • VRRM-VDRM (V) 1200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2083
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 22000
    • I2t [Thyristor] (A2s) 2.42 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP2
    • Threshold Voltage (V) 0.955
    • Slope Resistance (mOhm) 0.177
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.018
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0217
    • Sample Request No
    • Partner ECAD Models N2083QK120