PCT Capsule Type

N2086NC100

  • Electrical Characteristics
    • Catalog # N2086NC100
    • VRRM-VDRM (V) 1000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2086
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 35000
    • I2t [Thyristor] (A2s) 6.13 x 10⁶
    • TJ Max (°C) 125
    • Package Type W11
    • Threshold Voltage (V) 0.84
    • Slope Resistance (mOhm) 0.108
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0271
    • Sample Request No
    • Partner ECAD Models N2086NC100