PCT Capsule Type

N2154JK060

  • Electrical Characteristics
    • Catalog # N2154JK060
    • VRRM-VDRM (V) 600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2154
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 22700
    • I2t [Thyristor] (A2s) 2.58 x 10⁶
    • TJ Max (°C) 140
    • Package Type WP1
    • Threshold Voltage (V) 0.89
    • Slope Resistance (mOhm) 0.107
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.027
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0314
    • Sample Request No
    • Partner ECAD Models N2154JK060