PCT Capsule Type

N2172ZC400

  • Electrical Characteristics
    • Catalog # N2172ZC400
    • VRRM-VDRM (V) 4000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2172
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 28000
    • I2t [Thyristor] (A2s) 3.92 x 10⁶
    • TJ Max (°C) 125
    • Package Type W13
    • Threshold Voltage (V) 1.35
    • Slope Resistance (mOhm) 0.294
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0119
    • Sample Request No
    • Partner ECAD Models N2172ZC400