PCT Capsule Type

N2285HA450

  • Electrical Characteristics
    • Catalog # N2285HA450
    • VRRM-VDRM (V) 4500
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2285
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 24000
    • I2t [Thyristor] (A2s) 2.88x 10⁶
    • TJ Max (°C) 125
    • Package Type W79
    • Threshold Voltage (V) 0.977
    • Slope Resistance (mOhm) 0.342
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0105
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0118
    • Sample Request No
    • Partner ECAD Models N2285HA450