PCT Capsule Type

N2367MK200

  • Electrical Characteristics
    • Catalog # N2367MK200
    • VRRM-VDRM (V) 2000
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2367
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 32400
    • I2t [Thyristor] (A2s) 5.25 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP3
    • Threshold Voltage (V) 0.883
    • Slope Resistance (mOhm) 0.21
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.014
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0157
    • Sample Request No
    • Partner ECAD Models N2367MK200