PCT Capsule Type

N2520ML140

  • Electrical Characteristics
    • Catalog # N2520ML140
    • VRRM-VDRM (V) 1400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2520
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 38200
    • I2t [Thyristor] (A2s) 7.30 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP5
    • Threshold Voltage (V) 0.98
    • Slope Resistance (mOhm) 0.09
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.018
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0201
    • Sample Request No
    • Partner ECAD Models N2520ML140