PCT Capsule Type

N2655HA360

  • Electrical Characteristics
    • Catalog # N2655HA360
    • VRRM-VDRM (V) 3600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2655
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 28400
    • I2t [Thyristor] (A2s) 4.03 x 10⁶
    • TJ Max (°C) 125
    • Package Type W79
    • Threshold Voltage (V) 0.91
    • Slope Resistance (mOhm) 0.243
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0105
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0118
    • Sample Request No
    • Partner ECAD Models N2655HA360