PCT Capsule Type

N2830HE280

  • Electrical Characteristics
    • Catalog # N2830HE280
    • VRRM-VDRM (V) 2800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 2830
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 36000
    • I2t [Thyristor] (A2s) 6.48 x 10⁶
    • TJ Max (°C) 125
    • Package Type W80
    • Threshold Voltage (V) 0.93
    • Slope Resistance (mOhm) 0.15
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0125
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0138
    • Sample Request No
    • Partner ECAD Models N2830HE280