PCT Capsule Type

N3175HE160

  • Electrical Characteristics
    • Catalog # N3175HE160
    • VRRM-VDRM (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3175
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 45500
    • I2t [Thyristor] (A2s) 10.40 x 10⁶
    • TJ Max (°C) 125
    • Package Type W80
    • Threshold Voltage (V) 0.9
    • Slope Resistance (mOhm) 0.11
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0125
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0138
    • Sample Request No
    • Partner ECAD Models N3175HE160