PCT Capsule Type

N3229QK020

  • Electrical Characteristics
    • Catalog # N3229QK020
    • VRRM-VDRM (V) 200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3229
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 28000
    • I2t [Thyristor] (A2s) 3.92 x 10⁶
    • TJ Max (°C) 140
    • Package Type WP2
    • Threshold Voltage (V) 0.926
    • Slope Resistance (mOhm) 0.067
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.018
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0217
    • Sample Request No
    • Partner ECAD Models N3229QK020