PCT Capsule Type

N3533ZD180

  • Electrical Characteristics
    • Catalog # N3533ZD180
    • VRRM-VDRM (V) 1800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3533
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 50000
    • I2t [Thyristor] (A2s) 12.5 x 10⁶
    • TJ Max (°C) 125
    • Package Type W46
    • Threshold Voltage (V) 0.97
    • Slope Resistance (mOhm) 0.095
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.011
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.012
    • Sample Request No
    • Partner ECAD Models N3533ZD180