PCT Capsule Type

N3620TE360

  • Electrical Characteristics
    • Catalog # N3620TE360
    • VRRM-VDRM (V) 3600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3620
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 45000
    • I2t [Thyristor] (A2s) 10.12 x 10⁶
    • TJ Max (°C) 125
    • Package Type W82
    • Threshold Voltage (V) 0.911
    • Slope Resistance (mOhm) 0.168
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0085
    • Sample Request No
    • Partner ECAD Models N3620TE360